Overview
Product Details
AD8361ART-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7 V to 5 V/15 mA power supply. The power supply should be connected to the vector pins labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The RMS output signal is accessible via the edge-mounted SMA connector (J2).AD8361-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7 V to 5 V/15 mA power supply. The power supply should be connected to the vector pins labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The RMS output signal is accessible via the edge-mounted SMA connector (VRMS).
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            AD8361: LF to 2.5 GHz TruPwrâ„¢ Detector Data Sheet (Rev. F)7/15/2015PDF481 K
- 
                                                                
                                                                    
                                                                                                                                            AD8361 Gerber Files9/11/2011ZIP201 kB
- 
                                                                
                                                                    
                                                                                                                                            AD8361ART Gerber Files9/11/2011ZIP276 kB