Data Sheet
Rev.
C
1
View All
Overview
Product Details
EVAL-AD608EBZ is a fully populated, 4-layer, FR4-based evaluation board. RF input, LO input, limiter output, detector input, RSSI output, and power up connections with single ended setups are featured. Access to the +3V/7.3 mA supply is achieved with clip leads to the VPOS and GND testpoints; it has a range from +2.7 to +5.5V.
Applicable Parts
Documentation & Resources
-
AD608 Gerber Files9/26/2011ZIP398 kB