Overview

Features and Benefits

  • Full featured evaluation board for the AD3542R
  • Selectable transimpedance gain with rotary switch
  • Selectable transimpedance amplifier supplies
  • On-board or external power supply
  • On-board or external voltage reference
  • Impedance matching options for different instruments
  • Used with SDP-H1 controller board

Product Details

The EVAL-AD3542RFMCZ is an evaluation board for the AD3542R, a dual-channel, 16-bit fast precision digital-to-analog converter (DAC). The board allows testing all the output ranges of the DAC, waveform generation, power supply, and reference options.

The EVAL-AD3542RFMCZ interfaces to the USB port of a PC via a system demonstration platform (SDP-H1 board). The EVAL-AD3542RFMCZcan also be connected to a different controller board using the pin header connector at position P5.

This user guide covers the details of the configuration and operation of the EVAL-AD3542RFMCZ board and the associated ACE plugin. For additional information on the DAC operation, refer to the AD3542R data sheet.

System Requirements

Hardware Required

SDP-H1 board, must be purchased separately

Software Required

ACE Software
AD35X2R ACE Plugin (automatically downloaded within ACE)

Software

ACE Software

ZIP
1.3 MB
ACE plug-in for Board.AD35X2R 1.2025.3011240 [Aug 08 25]
AD3542R, AD3552R, 16/18-Bit, 12.5/20 MUps, Multi-Span Output DAC evaluation software
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (1)

Controller Boards