Overview

Features and Benefits

  • 1D Non-Scanning LiDAR
  • Wavelength 905nm
  • Range: 1 to 10m without optics, extendable up to 60m or beyond with optics
  • Horizontal resolution 16 pixels
  • FOV: Laser FOV 15 horizontal x 30 vertical
  • Data sampling upto 1GSPS on 4 separate channels
  • Compliant with Class I Laser Safety
  • Standardized FMC High Pin Count (HPC) connector plugs into FPGA board of choice
  • Complete open source software framework integratable in customer designs
  • Licensable JESD204 interface framework
  • Wrappers for Matlab and Python
  • LiDAR specific API for system control & data acquisition
  • Support for Linux, Windows, Mac OS
  • Example applications for MATLAB®, Simulink®, C/C++, Python
  • HDL reference designs and drivers to allow zero day development

Product Details

The AD-FMCLIDAR1-EBZ is a proven modular hardware platform for 1D non-Scanning LiDAR development. It allows the flexibility to meet individual design needs, reduce time to market, and reduces the complexities of LiDAR development. It includes open source software framework integratable in customer designs and wrappers for Matlab and Python. When paired with a FGPA through the FMC connector, it can be used for LiDAR software and algorithm development. While the software and algorithms are being developed, the hardware design can be leveraged for productization.

Depending on customer preferences and development experience, different FPGA development platforms can be used. The system was tested with both the Intel Arria10 Soc and Xilinx ZC706 Development Platforms.

APPLICATIONS

  • ADAS
  • Drones/UAV’s
  • Robotics
  • Industrial automation
  • SLAM (Simultaneous Localization and Mapping)

Getting Started

For more information visit the AD-FMCLIDAR1-EBZ Wiki page.

System Requirements

The AD-FMCLIDAR1-EBZ can be used on FPGA development boards enabled with FMC HPC connector and JESD204B support capability. It has been tested with the Intel Arria10 SoC and Xilinx ZC706 platforms.

More information available on the AD-FMCLIDAR1-EBZ Wiki site