Overview
Features and Benefits
EV Board Contents- 78M6618 PDU1_DIFF evaluation board
- Universal AC to 12 V DC power supply with international plug adapters
- ICE Adaptor board
- USB A/B cable
Product Details
The Teridian™ 78M6618 PDU1 evaluation board is an example of a low-cost power distribution unit (PDU) utilizing the 78M6618 system-on-chip (SoC). The 78M6618 monitors the AC line voltage and eight load currents, and controls switching of eight internal load relays. The embedded firmware calculates the RMS line voltage and RMS load currents, watts, VAs, VARs, and power factor. The real-time data is transmitted to a PC via a USB interface for display in a Windows®-based graphical user interface (GUI). The 78M6618 UART interface is used as the communications link to an on-board isolated USB interface IC. This document describes the evaluation board with "78M6618 PDU1_DIFF" imprinted on the board. This board is a complete replacement for (and obsoletes) the earlier 78M6618 PDU1 evaluation board
Applications
- Commercial Power Distribution Units
- Consumer Power Distribution Units
- Subpanels
Applicable Parts
Documentation & Resources
-
UG-5473: 78M6618 PDU1 Firmware Quick Start Guide8/1/2012PDF710K
-
78M6618 Safety Precautions11/4/2010