Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                5
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
Demo Board Kit Includes- A 73M1922 Demo Board (Rev. D1)
 - The following documents on CD:
- 73M1922 Demo Board User Manual (this document)
 - 73M1822/73M1922 Data Sheet
 - 73M1822/73M1922 Layout Guideline
 - 73M1x22 Worldwide Design Guide
 
 
Product Details
The 73M1922 MicroDAA Chipset Demo Board integrates silicon Data Access Arrangement (DAA) function along with Analog Front End functions chipsets for worldwide compliance.
The 73M1922 MicroDAA chipset consists of a 73M1902 and a 73M1912. The 73M1902 is the Host Interface Chip (HIC) providing a host microprocessor or DSP interface by a synchronous serial port (Modem Analog Front End (MAFE)) and the 73M1912 is the Line Interface Chip (LIC) to connect to a telephone line.
The 73M1922 chipset is packaged in two 20-pin TSSOP or two 32-pin QFN packages for a very small physical dimension and offers low cost global DAA design.
Applications
- Embedded Modem Applications such as Medical and Industrial Telemetry
 - Fax/Multifunction Peripherals (MFPs)
 - High-Speed Voiceband Data Modems
 - POS Terminals
 - Satellite Set-Top Boxes
 
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-4755: 73M1822/73M1922 MicroDAA Software Architecture7/27/2010PDF102K
 - 
                                                                
                                                                    
                                                                                                                                            UG-4756: 73M1822/73M1922 Modem API User Guide7/27/2010PDF262K
 - 
                                                                
                                                                    
                                                                                                                                            UG-4757: 73M1822/73M1922 Hardware Module for SMDK412 User Guide7/27/2010PDF235K
 - 
                                                                
                                                                    
                                                                                                                                            UG-4752: 73M1822/73M1922 Implementer's Guide7/27/2010PDF271K
 - 
                                                                
                                                                    
                                                                                                                                            UG-4754: 73M1822/73M1922 Modem CTL Application User Guide7/27/2010PDF175K
 - 
                                                                
                                                                    
                                                                                                                                            UG-4751: Teridian V.22 bis Linux Softmodem for 73M1822/73M1922 MicroDAA User Guide7/27/2010PDF566K
 - 
                                                                
                                                                    
                                                                                                                                            UG-4753: 73M1822/73M1922 Control Module User Guide7/27/2010PDF531K
 
- 
                                                                
                                                                    
                                                                                                                                            73M1922DB: 73M1922 Demo Board Data Sheet (Rev. 5)7/28/2010PDF242K