Overview

Features and Benefits

  • ADSP-21371 SHARC® Processor
  • 1M x 8-bit FLASH memory
  • 128Mb (1M x 32-bit x 4 banks) SDRAM
  • 2Mbit SPI® FLASH memory
  • AD1835 stereo, 96 kHz, 24-bit codec
  • USB-based debugger interface
  • Evaluation suite of VisualDSP++ development tools

Product Details

The ADSP-21371 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-2137x SHARC® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-2137x hardware and software development tools, and quickly prototype a wide range of applications.

 

The EZ-KIT Lite includes an ADSP-21371 SHARC Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.


Part Number:
ADZS-21371-EZLITE


Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

Applicable Parts

Package Contents

  • ADSP-21371 EZ-KIT Lite board
  • Universal 7V DC power supply
  • USB 2.0 cable
  • 3.5 mm stereo headphones
  • 6-foot RCA audio cable
  • 6-foot 3.5 mm/RCA x 2 Y-cable

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore® Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update

Software

Software Module

DSP Software

21371 EZ-Kit Board Support Package (Rev. 1.0.0)

Software Development Tools

CCES is a high-quality integrated development environment (IDE) for the ADI SHARC®-FX, SHARC®, Blackfin® and Arm® processor families.

Related Hardware (1)

Emulator Hardware