MAX5128 Potentiometer EV Kit Software

The MAX5128 nonvolatile, single, linear-taper, digital potentiometer performs the function of a mechanical potentiometer, but replaces the mechanics with a simple 2-wire digital interface. This Software can be used for evaluation of the MAX5128 IC using MAX5128 evaluation system (MAX5128EVCMAXQU ) consists of the MAX5128 EV kit and the Maxim CMAXQUSB+ command module.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 98SE,Windows 2000,Windows XP

REQUIRED HARDWARE:

MAX5128EVCMAXQU

Setup MAX5128 V1.0.0 EV Kit SW.ZIP
NOTES:
Download and unzip file. Run install.exe to install program.