VSC7161

Obsolete

10-Port SAS Expander at 1.5Gbps and 3.0Gbps

Low-Cost Single-Chip SAS Edge/Fanout Expander

Viewing:

Overview

  • 1.5Gbps and 3.0Gbps 10-Port Self-Configuring Serial Attached SCSI (SAS) Expander
  • Automatic Link Speed Detection and Negotiation
  • ANSI T10 SAS 1.1 Compliant
  • Six Programmable Output Levels
  • Nine Levels of Programmable Output Preemphasis
  • Programmable Input Signal Equalization
  • Embedded v3000 Processor (Stanford-I 32-Bit RISC CPU) for Local Control and Expander or Vendor-Unique Enclosure Management Functions
  • 32kB Internal User Data SRAM with Single-Cycle Access
  • JTAG-Based Hardware CPU Debug Interface
  • Software-Compatible with Other Maxim Enclosure Management Processors for SCSI, Fibre Channel, Serial ATA (SATA), SFF-8067, IPMI, and Others
  • Three Operating Modes: SPI-Master, Autonomous, and Slave
  • None-Blocking Switching Architecture
  • Table Routing (Up to 160 Destination Addresses), Supporting Expander Device Sets (Simple Cascades)
  • SMP Virtual PHY Target Capability
  • STP/SATA Bridging Support (One per PHY)
  • STP Initiator
  • Integrated SSP Engine for In-Band SES
  • Wide-Port Capability (Any Number of Ports)
  • Extensive Diagnostic and BIST Capabilities
  • Two Multimaster, I²C Serial Interfaces
  • One Multirate UART with Modem Control
  • Flexible General-Purpose I/O for LEDs, Fan Tach, and Other Functions
  • 75MHz LVTTL Reference Clock
  • 100Ω On-Chip Termination
  • 2.5V and 3.3V External Power Supplies
  • On-Chip Power Regulation for 1.8V Core Voltage
  • 176-Pin LQFP with Exposed Pad
  • 4.45W Typical, 5.95W Maximum Power Dissipation
VSC7161
10-Port SAS Expander at 1.5Gbps and 3.0Gbps
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on VSC7161 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed