VSC7160

Obsolete

12-PHY Serial Attached SCSI Edge Expander at 1.5Gbps and 3.0Gbps

Low-Cost Single-Chip SAS Edge Expander

Viewing:

Overview

  • 12 Independent Self-Configuring Serial Attached SCSI Edge Expander PHYs
  • Any PHY-to-Any PHY Connectivity (Any PHY Can Connect Independently to a Target or Initiator Device)
  • Any PHY Can Operate Independently at 1.5Gbps or 3.0Gbps
  • Automatic PHY Speed Detection/Negotiation
  • ANSI T10 SAS 1.0 and 1.1 Compliant
  • Multiple Programmable Output Levels
  • Programmable Output Preemphasis
  • Programmable Input Signal Equalization
  • Serial ATA Drive Support Via Internal STP/SATA Bridging Functions (1 per PHY)
  • Multiple Operating Modes (Master, Slave, and Autonomous)
  • Link Test and Diagnostics
  • Extensive Loopback Modes
  • Embedded v3000 Enclosure Management Processor (Stanford-I 32-Bit RISC CPU) for Local Control and SMP Functions
  • Up to 44 Register-Accessible General-Purpose I/Os (GPIOs)
  • Dual Multimaster I²C Interfaces (GPIO Expansion Through SSC050-01/VSC055 When Operating in Master Mode)
  • 16kB Internal User Data SRAM
  • External Serial Flash and EEPROM Support
  • JTAG-Based Hardware CPU Debug Interface
  • Multirate Serial UARTs
  • SMP Command/Protocol Support
  • Complete Software Development Kit (SDK) and Reference Applications
  • 208-Pin TQFP
  • 0.18µm TSMC CMOS, 6-Layer Metal
  • 5W (typical), 5W (max)
VSC7160
12-PHY Serial Attached SCSI Edge Expander at 1.5Gbps and 3.0Gbps
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on VSC7160 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed