VSC060

Obsolete

Enhanced High-Density I²C Backplane Controller

Enhanced I²C Serial Backplane Controller

Viewing:

Overview

  • Up to 96 Bits of User-Definable, Bidirectional, General-Purpose I/O (5V Tolerant)
  • Slave Mode I²C Serial Interface
  • Integrated Port Bypass, Clock Recovery, and Signal Detect Support for Up to 16 Drives
  • Eight Programmable Fan-Speed-Monitoring Inputs
  • Eight Programmable Pulse-Width-Modulated Fan Control Outputs
  • Pairing of GPIO Pins for Direct Input/Output Signal Routing/Buffering
  • Two Clock Input Ranges: 8.0MHz to 12.5MHz (Crystal or External Clock Source) or 32.0MHz to 75.0MHz (External Clock Source)
  • Pin-Programmable Addressing for Up to 16 Devices on a Single Serial Bus
VSC060
Enhanced High-Density I²C Backplane Controller
VSC060: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on VSC060 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed