TMCM-611

OBSOLETE PRODUCT

Viewing:

Overview

    BB-611-1 is obsolete and not recommended for new designs. The baseboard BB-611-1 allows to build a ready to use 6-axisstepper motor controller/driver unit using the TMCM-611 module. The module can be remotely controlled via CAN (or RS485).

    Main characteristics of the baseboards:

    BB-611-1:

    • Supply voltage: +24V DC (nominal)
    • Reverse voltage / short circuit protection for power supply (polyfuse + diode)
    • Filter capacitors
    • Supports 1x TMCM-611 (one VG64 connector)
    • On-board +5V / 1.5A max. switching regulator
    • Interface: CAN (9-pin D-SUB)
    • One rotary address selector for “crate” and one for “slot” address
    • Reverse voltage / short circuit protection

    BB-611-2:

    • Supply voltage: +24V DC (nominal)
    • Reverse voltage / short circuit protection for power supply (polyfuse + diode)
    • Filter capacitors
    • Supports up-to 2x TMCM-611 (two VG64 connector)
    • Mounting holes 19” rack
    • On-board +5V / 1.5A max. switching regulator
    • Interface: CAN (9-pin D-SUB)
    • One rotary address selector for “crate” address (common for both boards) and one for each board for “slot” address

    TMCM-611
    OBSOLETE PRODUCT
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    User Guide 2

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on TMCM-611 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed