TMCM-3312

OBSOLETE PRODUCT

Viewing:

Overview

Bipolar stepper motor driver

  • Up to 256 microsteps per full step
  • High-efficient operation, low power dissipation
  • Dynamic current control
  • Integrated protection
  • stealthChop™ for quiet operation and smooth motion
  • dcStep™ feature for load dependent speed control
  • stallGuard2™ feature for stall detection
  • coolStep™ feature for reduced power consumption and heat dissipation

Interfaces

  • TMCM-3312: CAN + RS485
  • TMCM-3313: EtherCAT®
  • USB full speed (12Mbit/s) device interface (Micro-USB)
  • Differential encoder input per motor axis (3x)
  • HOME, STOP_L, STOP_R switch inputs with internal pull-ups per motor axis (3x)
  • 4 general purpose analog inputs (0 to 10V) or digital inputs (accept +24V signals)
  • 4 general purpose digital outputs (open-drain, 500mA each)

Motion controller

  • Motion profile calculation in real-time
  • Supports linear + S-ramps and closed-loop operation with external (motor mounted) high-resolution encoder
  • On the fly alteration of motor parameters (e.g., position, velocity, acceleration)
  • Dedicated HOME + STOP switch inputs (internal pull-ups)
  • High performance microcontroller for overall system control and communication protocol handling

Software

  • TMCL™ remote (direct mode) and standalone operation with memory for up to 1024 TMCL commands
  • TMCM-3312: CANopen® firmware available
  • TMCM-3313: CoE (CANopen® over EtherCAT®) firmware available

Electrical data

  • Supply voltage: nom. +24V and +48V with +17V to +53V supply voltage operating range
  • Motor current: up to 3A RMS (programmable)

Mechanical data

  • Board size: 215mm x 100mm, overall height 21mm max. (incl. pcb but, without mating connectors and cables)
  • 12x M3 mounting holes (optional)
TMCM-3312
OBSOLETE PRODUCT
TMCM-3312 TMCM-3312 Blockdiagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

3-D Design Model 1

Latest Discussions

No discussions on TMCM-3312 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed