TMCM-323

OBSOLETE PRODUCT

Viewing:

Overview

Highlights

  • Resolution option adepts encoder resolution to motor microstep resolution in fast hardware
  • Extends TMCM-301, TMCM-302 or TMCM-303 for position feedback
  • Encoder frequencies up to 4M count/s
  • Interface: SPI to host processor
  • N-channel event can snapshoot encoder counter
  • 24 bit encoder counter resolution
  • Encoder interface chip: TMC423
  • no additional software required

Encoders

  • Two or three channel encoders (differential or TTL/CMOS single ended)

Other

  • 68 pin connector (2 x 34 pins, 2mm pitch) carries all signals
  • RoHS compliant latest from 1 July 2006
  • Size: 80x50mm²
TMCM-323
OBSOLETE PRODUCT
TMCM-323_white_300dpi TMCM-323
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMCM-323 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed