TMCM-310

OBSOLETE PRODUCT

Viewing:

Overview

Highlights

  • Automatic ramp generation in hardware
  • StallGuardTM option for sensorless motor stall detection
  • Full step frequencies up to 20kHz
  • Fully protected drive
  • On the fly alteration of motion parameters (e.g. position, velocity, acceleration)
  • Local reference move using sensorless StallGuard™ feature or reference switch
  • Coil current adjustable by software
  • Up to 16 times microstepping
  • Many adjustment possibilities make this module the solution for a great field of demands

Motor type

  • Coil current from 300mA to 1.1A RMS (1.5A peak)
  • 8V to 34V nominal supply voltage

Software

  • Stand-alone operation using TMCL or remote controlled operation
  • TMCL program storage: 16 KByte EEPROM (2048 TMCL commands)
  • PC-based application development software TMCL-IDE included

Other

  • Pluggable / screw terminal connectors
  • RoHS compliant
  • Size: 160x100mm
TMCM-310
OBSOLETE PRODUCT
TMCM-310_white_1cm_300dpi TMCM-310
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Software Manual 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Motor Drivers & Motion Controllers Modules 1
TMCM-3110 RECOMMENDED FOR NEW DESIGNS 3-axis stepper motor controller/driver module 9 to 52V, 2.8A, 256 µSteps with USB, CAN and RS485 Interface, StallGuard and CoolStep
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMCM-310 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed