TMCM-1613

OBSOLETE PRODUCT

Viewing:

Overview

Motor type

  • Block commutated 3 phase BLDC motors with hall sensors
  • Motor power up-to 500W
  • 7V to 24V nominal supply voltage

Highlights

  • High-efficiency operation, low power-dissipation
  • Lower supply voltage limit: 7V
  • DC motor emulation with optional add-on rectifier board (part of TMCM-1613-REC)
  • Open-frame enclosure
  • Supports the TRINAMIC TMCL protocol and the TMCL software environment for parameterizing (with optional TMCM-1613-USB dongle)

Interfaces/p>

  • 2x digital inputs, 24V, optically-isolated (can be configured as high-side or low-side switch inputs)
  • 1x analog input (0..10V)
  • 1x digital (open-drain) output (pin-sharing with analog input)
  • Optional communication interface via digital input and output

Software

  • Via TMCM-1613-USB-Dongle: TMCL™ remote (direct mode). Fully supported by TMCL-IDE (PC based integrated development environment) incl. firmware updates
  • Mechanical data
  • Size of the unit: 76mm x 70mm, overall height 25mm max. (valid for the TMCM-1613 and TMCM-1613-REC)
  • 4x M4 mounting holes
TMCM-1613
OBSOLETE PRODUCT
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMCM-1613 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed