TMCM-100

OBSOLETE PRODUCT

Viewing:

Overview

Main Features

  • Controls 2-phase and 3-phase stepper motors with 8-Bit microstepping
  • Controls 5-phase stepper motors in fullstep mode
  • Supports standard motor driver ICs (e.g. TMC236 or TMC239)
  • TMC453 high performance motion controller
  • CAN 2.0b Interface with Transceiver
  • Interface options
    • Analog outputs for up to 8-bit microstepping via integrated DACs
    • Step/direction output
    • Step/direction input
    • Digital outputs to drive 2-5 phase stepper motors in full- and halfstep-mode
  • RS-232 Interface (without level shifter)
  • RS-485 Interface (without transceiver)
  • Trinamic Motion Control Language (TMCL) integrated
  • In-system programmable microcontroller
  • 16 KByte EEPROM to store TMCL programs of up to 2048 commands
  • Automatic S-shaped and trapazoid ramps
  • Incremental encoder interface
  • Automatic stall and out-of-step correction function
  • Smart multi-level current control to keep driver and motor cool
  • Limit and reference switch inputs
  • Single 5 VDC Supply
  • Compact size: TMCM Standard Format 80x50 mm2
TMCM-100
OBSOLETE PRODUCT
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMCM-100 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed