TMCM-023

OBSOLETE PRODUCT

Viewing:

Overview

Highlights:

  • Fully protected drive
  • Possibility to individually select mixed decay mode with a jumper for every axis
  • Two micro step resolutions for every axis available (4 and 8 microsteps, up to 24 upon request)
  • Theoretical microstep frequency up to 250kHz

Motor type:

  • Motor coil current 2A RMS (2.8A peak) (different rating upon request)
  • 7V to 28.5V nominal supply voltage

Other:

  • RoHS compliant

The TMCM-023 is a simple and very compact step/ direction driver for 3 stepper motors. It allows motor control via step and direction signals and automatically goes into a stand by mode. The drivers are very efficient, so that no heatsink is required if operated in room temperature environment.

The module can be directly controlled by a PLC or by a step/direction controller module like the TMCM-302 or TMCM-342. All drivers operate completely independent.

Applications

  • Triple step-/ direction stepper driver for general decentralized applications
  • Two LEDs for every axis for error diagnostics
  • Optically decoupled input of step- /direction signals (24V, different voltage rating upon request

TMCM-023
OBSOLETE PRODUCT
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMCM-023 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed