TMC454

RECOMMENDED FOR NEW DESIGNS

TMC454

Viewing:

Overview

  • TMC454 software compatible - no need to change your existing TMC454 firmware
  • parallel interface
  • serial IIC bus interface
  • RoHS conform compact 144 pin (1 mm) fine pitch BGA package of size 11 mm x 11 mm
  • controls 2-,3-,and 5-phase stepper motors
  • full step, half step, sine-step
  • pulse generation from mHz to MHz
  • S-shaped and linear ramp generation
  • PID controller for holding the position
  • relieves CPU from all time critical tasks
  • synchronization of multiple TMC454
  • incremental encoder interface (ABN)
  • interrupt controller
  • digital interface for external LTC1665 8-bit DACs (for emulation of former integrated TMC453 DACs)
  • direct interface to TRINAMIC stepper motor drivers TMC236, TMC239, TMC246, TMC249
  • StallGuardTM output when using TMC246 or TMC249 with sensorless stall detection
  • interface for LTC1665 external low cost DAC for classical analog power stage control
  • direct interface for TMC236 / TMC239 / TMC246 / TMC249
  • StallGuardTM output (active low for reference input) when using TMC246 / TMC249
  • PWM output for stepper motor driver current scaling (with an ext. RC low pass)
  • power supply +3.3V IO and +1.5V core / low power operation: only 20 mA @ 16 MHz (typ.)
  • operation with 3.3V CMOS compatible IOs
  • control signal for 5V/3.3V level shifter (e.g. SN74LVC245)
  • half clock output for micro controller (e.g. for AVR µC running @ 3.3V)
  • commercial temperature range (0° ... +70°C)
TMC454
TMC454
TMC454_white_300dpi
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Motor Drivers & Motion Controllers ICs 1
TMC4361 RECOMMENDED FOR NEW DESIGNS S-shaped ramp and SixPoint ramp motion controller for stepper motors with SPI and Step/Dir interfaces, and an encoder interface for closed-loop operation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMC454 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed