TMC401

OBSOLETE PRODUCT

Viewing:

Overview

Features
  • Up to 32 times microstepping
  • Two different full step resolution modes
  • Output of StallGuard™ values for sensorless motor stall detection
  • Overtemperature pre-warning
  • Mixed Decay can be enabled or disabled for best motor performance
  • Optional intelligent current management at step pulse pauses
Electrical data
  • +5V power supply
  • TTL levels on all in- and outputs
Other
  • RoHS compliant
  • 32 pin TQFP package

TMC-401 is obsolete and not recommended for new designs.

The TMC-401 converts step/direction signals into SPI datagrams that can be used to drive a TMC236, TMC239, TMC246 or TMC249 stepper motor driver chip directly. It provides five different microstep resolutions (from 1/32 to 1/2) as well as two full step resolution modes. The stallGuard™ bits of a TMC246 or TMC249 motor driver are output on three pins, in order to allow an easy usage of the StallGuard feature. Also the overtemperature pre-warning bit is output on one extra pin (and can be used to shut off the driver when there is an overtemperature pre-warning condition). The TMC401 also provides a feature that reduces the motor current to 25% when there have not been any step pulses for at least one second. This features can be enabled or disabled. Mixed Decay can also be enabled or disabled using a dedicated pin.

TMC401
OBSOLETE PRODUCT
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMC401 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed