TMC248

OBSOLETE PRODUCT

Viewing:

Overview

  • High Current up to 7 A motor current using 4 external dualMOS transistors.
  • Voltage Range 7 V to 36 V DC
  • 3.3 V or 5 V DC for digital part
  • SPI & External Analogue / Digital Signals
  • Microstep Resolution up to 64 microsteps per full step
  • Low Power Dissipation via low RDS-ON power stage
  • Protection: overvoltage, overtemperature & short circui
  • Diagnostics: overcurrent, open load, overtemperature, temperature prewarning, and undervoltage
  • stallGuard™ sensorless stall detection and load measurement
  • Mixed Decay for smooth motor operation
  • Slope Control for reduced electromagnetic emissions
  • Current Control for cool motor and driver
  • Standby and Shutdown Mode
  • Smallest Size 5x5mm QFN28 package
TMC248
OBSOLETE PRODUCT
TMC248-LA TMC248-V2 TMC248
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Evaluation Design File 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Motor Drivers & Motion Controllers ICs 1
TMC249 PRODUCTION Stepper motor driver 7 to 34V, for external P/N-Fets with SPI Interface, 64 µSteps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMC248 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed