TMC1340

OBSOLETE PRODUCT

Viewing:

Overview

  • N & P-Channel MOSFET Half Bridge Device
  • Simple Drive Requirement
  • Good Thermal Performance
  • Fast Switching Performance for quick motor reaction
  • TO-252-4L Package, 6.5x10mm
  • RoHS Compliant and Halogen-Free

The TMC1340 is a dual N & P-channel 30V MOSFET for power conversion and management applications that require high efficiency and power density. The device has a low on-resistance performance and fast switching performance combined with a high energy efficiency and good thermal results.

TMC1620-TO MOSFETs fit best with ADI TRINAMIC bipolar stepper motor drivers:

  • TMC262: two-phase stepper motor driver; up to 3.5A (48V DC) or 4.5A (24V DC) RMS motor current with 4xTMC1620-TO.
  • TMC389: three-phase stepper motor driver; up to 3.5A (48V DC) or 4.5A (24V DC) RMS motor current with 3xTMC1620-TO.

TMC1340
OBSOLETE PRODUCT
TMC1340-LA
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMC1340 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed