SW-800

PRE-RELEASE

Software Drivers-Windows & DOS

Viewing:

Overview

The SW800 Series of Windows and DOS Drivers are software packages that provide subroutine calls to access the I/O functions of the RTI-800 Series of Analog and Digital boards. There are four hardware-specific packages. Each package includes support for high level languages in both Windows and DOS. (See list of supported languages in the features chart.) The driver software packages provide a high level interface to the RTI-800 Series analog and digital boards. Complex analog, digital, and counter/timer I/O operations are simplified with keywords such as SCAN, AOT, FINSTART. In order to use the driver software, experience with a programming language such as BASIC or VISUAL BASIC for Windows and familiarity with the application is required.

Each SW800 Series driver software package consists of all language libraries and a board library for the specific hardware supported. The language libraries include a language binding that handles the different parameter passing conventions used by the languages, as well as calls to the hardware libraries. Board libraries contain the low level subroutines that perform the I/O routines. Common language-specific packages within the SW800 Series can be merged to run in one system. For example, if a user wants to operate an RTI-815 and RTI-827 board in the same system and wants to develop an application in Microsoft C ++ , the SW-800 and SW-827 packages can be combined using the LINK facility.

An error-processing system checks for argument errors in every setup and I/O subroutine. Attempts to operate in illegal modes are trapped, and error codes are reported. Run-time errors such as "Overrun error detected" are also reported.

Table I lists the I/O routines in the SW800 Series of MS-DOS and Windows Driver Software packages. The target system for the SW800 Series of Driver Software is an IBM PC/AT or 100% compatible system with PC-DOS, MS-DOS (Version 3.3 or higher), or Windows 3.1, and one floppy disk drive and one hard disk drive.

Table II lists application software packages, available from third party vendors, which require little or no programming on the part of the user prior to configuring and running an application. Applications range from simple data collection and analysis to real-time control and high speed streaming of data to disk.

SW-800
Software Drivers-Windows & DOS
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • SW
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on SW-800 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed