STM1E-SFPXX

Obsolete

155Mbps Copper Transceiver

Industry's First SFP for STM-1e Copper Interfaces

Viewing:

Overview

  • Compatible with Multisource Agreement (MSA) for SFP Transceivers
  • 75Ω Coaxial Line Interface Compliant with ITU-T G.703/G.783 and Telcordia GR-253 for CMI Coded 155Mbps Electrical Interfaces
  • ITU-T G.783-Compatible LOS Detect
  • Transmit Power-Down Supported
  • Handles Over 12.7dB of Cable Loss
  • Extended Temperature Operation: -10°C to +85°C
  • 1.0/2.3 Coaxial Interface (Type A- or D-Coupling)
  • Low Power Dissipation (0.6W typ)
STM1E-SFPXX
155Mbps Copper Transceiver
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on STM1E-SFPXX yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed