SSC050-01
ObsoleteI²C Backplane Controller
Highly Integrated Backplane Controller Easily Interfaces with Maxim Enclosure Management Controllers
Overview
- Up to 40 Bits of 5V Tolerant, User-Definable, Bidirectional, General-Purpose I/O
- Slave Mode I²C Serial Interface
- Flexible FC-AL Port Bypass Control Logic
- Four Programmable Fan-Speed-Monitoring Inputs
- Four Programmable Pulse-Width-Modulated Fan Control Outputs
- Pairing of GPIO Pins for Direct Input/Output Signal Routing/Buffering
- Selectable Direct LED Drive Flashing Capability
- Pin-Programmable Addressing for Up to 16 Devices on a Single Serial Bus
The SSC050-01 I²C backplane controller is an integrated CMOS circuit that significantly reduces system cost by integrating all the digital logic typically required to monitor a storage enclosure. The SSC050-01 can be used in any embedded control application including parallel SCSI, Fibre Channel, or any other application where the monitoring and control of a large number of digital I/O signals is required. Programming the SSC050-01 is easy through a convenient programming model, which reduces the overall duration of the design-in cycle. Data is read from and written to the device over an addressable I²C serial interface, allowing multiple SSC050-01 devices on a single I²C bus.
Furthermore, a key strength of the SSC050-01 is the ease in which it interoperates with Maxim's Fibre Channel port bypass circuits (PBCs) and enclosure management controllers to provide a complete storage-control chipset.
To receive additional supporting documentation for this device, email .
Applications
- Disk Arrays
- RAID Subsystems
- SCSI and Fibre Channel JBODs or SBODs
- Servers
- Telecommunication Equipment
Documentation
Data Sheet 1
Evaluation Design File 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on SSC050-01 yet. Have something to say?
Start a Discussion on EngineerZone®