SH_AACDE_09

Viewing:

Overview

  • Transport Stream: External parsing for ADTS, ADIF, and MP4 file format. Parsers are supplied by ADI.
  • Output Status: Sample rate, number of output channels, etc.
  • Fast Forward / Rewind: Resynchronization function provided to allow the user to seek to and continue playback from random access points.
  • Extended Test Vector Testing: Compliant with ISO/IEC test vectors and additional test vectors with unusual content.
  • Error Codes: Reports up to 9 unique error codes, such as input buffer underflow and non-supported streams.
  • Software Quality Standard: A report on the level of MISRA-C compliance for this module is available upon request.

This library for the SHARC processor is an implementation of the MPEG-4 AAC-LC (Low Complexity Advanced Audio Coding) decoder, which is conformant to the standard defined by ISO/IEC in MPEG-4 Audio. This version will support multi-channel audio (up to 6 output channels).

SH_AACDE_09
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1

Latest Discussions

No discussions on SH_AACDE_09 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed