SDC1768

Obsolete

14-Bit Synchro-to-Digital Converter

Viewing:

Overview

  • Avionic Systems
  • Internal Isolation Transformers
  • Simple Data Transfer
    *Analog Velocity Output
    *Error Output
  • 14-Bit Resolution
  • Laser Trimmed - No External
    Adjustments
  • Servo Mechanisms
  • Coordinate Conversion
  • MIL Spec/Hi Rel Options Available
  • Three Accuracy Options
  • Axis Transformation
  • Hermetically Sealed
  • Three-State Latched Output
  • Antenna Monitoring
  • Continuous Tracking - Even During
    Data Transfer
  • Artillery Fire Control Systems
  • Engine Controllers

The SDC1768 is a hybrid, continuous tracking synchro-to-digital converter which employs a type 2 servo loop and contains three-state latches on the digital outputs. The input signals are 3-wire synchro format plus reference; and the outputs are presented in TTL compatible parallel natural binary buffered by three-state latches.

SDC1768
14-Bit Synchro-to-Digital Converter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on SDC1768 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed