PWR01

Obsolete

5 V @ 5 Amp, Modular AC/DC Power Supply, Universal 120/240 VAC input

Viewing:

Overview

  • Fully Encapsulated
  • Chassis Mountable
  • Current Limit Short Circuit Protection
  • Low Output Ripple and Noise
  • Excellent Line and Load Regulation Characteristics
  • Free-Air Convention Cooling: No external Heat Sink Required
  • High Current Output Models
    85 Vac to 205 Vac
  • Wide Input Voltage Range
    5 V @ 5 amp
PWR01
5 V @ 5 Amp, Modular AC/DC Power Supply, Universal 120/240 VAC input
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 2

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on PWR01 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed