PHY1076

LAST TIME BUY

125Mbps to 2.7Gbps Laser Driver/Postamp with Digital Diagnostics

Programmable 2.7G Laser Transceiver

Viewing:

Overview

  • Multirate from 125Mbps to 2.7Gbps
  • Laser Driver Output Stage with 70mA max Modulation Drive and 100mA Bias Current
  • Programmable Mean Power Control Loop
  • Temperature-Compensated Modulation Current
  • Integrated Limiting Amplifier with Selectable Swing CML Output
  • Programmable Receiver Lowpass Filter
  • Integrated LOS Function
  • Digital-Diagnostic Mode Compliant with SFF-8472 Using an External MCU
  • Stand-Alone Mode Where Device Parameters are Loaded from an External EEPROM
  • -40°C to +95°C Ambient Operating Temperature Range
  • 6mm x 6mm, 36-Pin QFN Package
  • Eye Safety Logic
PHY1076
125Mbps to 2.7Gbps Laser Driver/Postamp with Digital Diagnostics
PHY1076: Outline Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on PHY1076 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed