PHY1071

Obsolete

125Mbps to 2.125Gbps VCSEL Driver/Postamp with Digital Diagnostics

Programmable 2.125G VCSEL Transceiver

Viewing:

Overview

  • Multirate from 125Mbps to 2.125Gbps
  • VCSEL Driver Output Stage with 16mA max Modulation Drive and 20mA Bias Current
  • Programmable Mean Power Control Loop
  • Temperature-Compensated Modulation Current
  • Integrated Limiting Amplifier with Selectable Swing CML Output to Reduce Radiated Emissions
  • Programmable Receiver Lowpass Filter
  • Integrated LOS Function
  • Digital-Diagnostic Mode Compliant with SFF-8472 Using an External MCU
  • Stand-Alone Mode Where Device Parameters are Loaded from an External EEPROM
  • -40° to +85°C Operating Temperature Range
  • 6mm x 6mm, 36-Pin QFN Package
  • Eye Safety Logic
PHY1071
125Mbps to 2.125Gbps VCSEL Driver/Postamp with Digital Diagnostics
PHY1071: Outline Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on PHY1071 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed