PHY1040
LAST TIME BUY125Mbps to 1.25Gbps VCSEL/Laser Driver and Postamplifier
Low-Cost Programmable 1.25G Transceiver
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Common Anode VCSEL Driver Output Stage with 32mA max Modulation Drive and 20mA Bias Current
- Continuous-Mode Laser Driver with Up to 80mA Modulation and 90mA Bias Current
- Closed or Open-Loop Bias Mode with Temperature Lookup Table
- Temperature-Compensated Modulation Current
- Limiting Amplifier with Programmable Lowpass Filter and Output Swing
- Device Settings Stored in External 2k EEPROM
The PHY1040-01 is a continuous-mode VCSEL/laser driver and limiting amplifier for use within fiber optic modules for SFP and SFF applications. Used with the PHY1095-01 transimpedance amplifier and a low-cost serial EEPROM or microcontroller, the device forms a complete SFP module solution. The transmit section integrates a modulator output stage optimized as a laser or VCSEL driver in common anode configurations.
The bias current can be controlled either by a fast-settling APC loop or in open-loop mode, which uses a temperature lookup table. The receiver includes a limiting amplifier with programmable bandwidth. A signal-detect/loss-of-signal function is implemented using the input-signal modulation amplitude with user-selectable threshold and hysteresis.
Operating with a 3.3V supply and rated from the -40°C to +95°C ambient operating temperature range, the PHY1040-01 is housed in a 32-pin, 5mm x 5mm, RoHS-compliant QFN package.
Applications
- Fast Ethernet
- Gigabit Ethernet
- OC-3
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| PHY1040-01QT-BR | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| PHY1040-01QT-RR | 32-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| PHY1040-01QT-RR | ||
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Transimpedance Amplifiers (TIA) 1 | ||
| PHY1095 | NOT RECOMMENDED FOR NEW DESIGNS | High-Sensitivity Transimpedance Amplifier |
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on PHY1040 yet. Have something to say?
Start a Discussion on EngineerZone®