MXL1535E

RECOMMENDED FOR NEW DESIGNS

+3V to +5V, 2500VRMS Isolated RS-485/RS-422 Transceivers with ±15kV ESD Protection

Viewing:

Overview

  • 2500VRMS RS-485 Bus Isolation Using On-Chip High-Voltage Capacitors
  • 1000kbps Full-Duplex RS-485/RS-422 Communication
  • +3V to +5.5V Power-Supply Voltage Range (MAX3535E)
  • +4.5V to +5.5V Power-Supply Voltage Range (MXL1535E)
  • 1/8 Unit Receiver Load, Allowing 256 Devices on Bus
  • ±15kV ESD Protection Using HBM
  • Pin-Selectable Slew-Rate Limiting Controls EMI
  • Hot-Swap-Protected Driver-Enable Input
  • Undervoltage Lockout
  • Isolation-Barrier Fault Detection
  • Short-Circuit Protected
  • Thermal Shutdown
  • Open-Line and Shorted-Line Fail-Safe Receiver Inputs
MXL1535E
+3V to +5V, 2500VRMS Isolated RS-485/RS-422 Transceivers with ±15kV ESD Protection
MAX3535E, MXL1535E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX3535EEVKIT

MAX3535E Evaluation Kit

Features and Benefits

  • Designed for 2500VRMS Isolation
  • 1/8 RS-485 Unit Load
  • 1000kbps Full-Duplex RS-485/RS-422 Communication (Configurable for Half Duplex)
  • +3.0V to +5.5VDC Input Range
  • Isolated VCC2 Output
  • Center-Tapped, Full-Wave Rectifier Output
  • 420kHz Switching Frequency
  • Undervoltage Lockout (UVLO) and Thermal Shutdown
  • Low-Cost Integrated-FET H-Bridge Design
  • Fully Assembled and Tested

Product Details

The MAX3535E evaluation kit (EV kit) is a fully assembled and tested PCB that contains a 2500VRMS isolated RS-485/RS-422 transceiver with ESD protection. The EV kit circuit features a differential driver and one receiver. The circuit’s receiver is a 1/8 unit load for the RS-485 bus and communicates up to 1000kbps. The MAX3535E fail-safe circuitry and driver slew-rate features are demonstrated and easily reconfigured.

Additionally, the EV kit features an H-bridge DC-DC converter to power the isolated section of the MAX3535E RS-485/RS-422 circuit. Input power to the circuit is supplied by a +3V to +5.5VDC source. This circuit uses a full-wave rectifier on the unregulated output and provides unregulated voltage to the MAX3535E internal, linear low-dropout (LDO) regulator. Using an H-bridge design minimizes input ripple current and radiated noise. Undervoltage lockout (UVLO) and thermal shutdown provide for a robust, isolated RS-485/RS-422 transceiver circuit and power supply. The surface-mount transformer provides up to 2500VRMS galvanic isolation and the output is powered from a center-tapped, full-wave rectifier circuit to reduce output voltage ripple.

The isolated H-bridge DC-DC converter operation at 420kHz allows the use of ceramic-only output capacitors and a small transformer.

MAX3535EEVKIT
MAX3535E Evaluation Kit

Latest Discussions

Recently Viewed