MXD1013
Obsolete3-in-1 Silicon Delay Line
Overview
- Improved Second Source to DS1013
- Available in Space-Saving 8-Pin µMAX Package
- 20mA Supply Current (vs. Dallas' 40mA)
- Low Cost
- Three Separate Buffered Delays
- Delay Tolerance of ±2ns for MXD1013__010 through MXD1013__060
- TTL/CMOS-Compatible Logic
- Leading- and Trailing-Edge Accuracy
- Custom Delays Available
The MXD1013 contains three independent, monolithic, logic-buffered delay lines with delays ranging from 10ns to 200ns. Nominal accuracy is ±2ns for a 10ns to 60ns delay, ±3% for a 70ns to 100ns delay, and ±5% for a 150ns to 200ns delay. Relative to hybrid solutions, these devices offer enhanced performance and higher reliability, and reduce overall cost. Each output can drive up to ten standard 74LS loads.
The MXD1013 is available in multiple versions, each offering a different combination of delay times. It comes in the space-saving 8-pin µMAX® package, as well as a standard 8-pin SO and DIP. It is also offered in industry-standard 16-pin SO and 14-pin DIP packaging, allowing full compatibility with the DS1013 and other delay-line products.
Applications
- Clock Synchronization
- Digital Systems
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MXD1013 yet. Have something to say?
Start a Discussion on EngineerZone®