MAXGTPREFDES

Spartan-6 FPGA GTP Transceiver Power Module

Simple, Compact, and Reliable Power Module for Evaluating Spartan-6 GTP Transceiver

Viewing:

Overview

  • Simple Design to Power High-Speed Transceivers at Lowest Noise
  • Compact Solution
  • Reliable Operation
    • 1% Regulation Accuracy Over PVT
    • Single/Multiphase Operation
    • Remote Sense
    • Low Noise
MAXGTPREFDES
Spartan-6 FPGA GTP Transceiver Power Module
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAXGTPREFDES yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed