MAXESSENTIAL01
MAXESSENTIAL01
PRODUCTIONEssential Analog Toolkit
Maxim's High-Performance Analog Products for Use in Your Next Design
Viewing:
Overview
- Small, 6.4cm x 8.9cm x 1.3cm Package
- ESD Protection-Lined Package
- Accelerate Your Design with Quick Access
The Essential Analog toolkit contains a unique collection of Maxim's high-performance, analog building block products. This curated group of parts represent a selection of Maxim’s vast product lines, specific to 20 product categories, from key performance areas including power efficiency, precise measurement, reliable connectivity, and robust protection.
The ICs in the toolkit offer the breadth of each product category: low power, low noise, multi-channel, high resolution, high accuracy, and high speed. All these features empower your designs and bring value to your systems.
At 6.4cm x 8.9cm x 1.3cm, the box itself is small, lightweight, and easy to carry. Products are guarded from ESD using a gel and ESD-protected box.
A guide that labels each of the part types inside the box supports the toolkit. Go to the Maxim website to find more information for the individual part numbers.
When planning your next design, pick up an Essential Analog toolkit to review Maxim’s high-performance analog products.
What's Included in the Box?
| Efficient Power | ||||
|---|---|---|---|---|
| Buck | Boost | Buck-Boost | LDO | Continua |
| MAX38640 MAX15026 |
MAX17225 MAX668 |
MAX77827 MAX77816 |
MAX38902B MAX1510 |
MAX38888 |
| Precision Measurement | ||||
| ADC | DAC | Audio Amp | Op Amp | CSA |
| MAX11410 MAX11168 |
MAX5541 MAX5715 |
MAX98357A MAX98390 |
MAX40075 MAX40100 |
MAX44284 MAX40201 |
| Reliable Connectivity | ||||
| RS-485 | RS-232 | CAN | BTR Switch | Wireless |
| MAX14780E MAX3485AE |
MAX13235E MAX33250E |
MAX13054A MAX33054E |
MAX14778 MAX14763 |
MAX41460 MAX7034 |
| Robust Protection | ||||
| Supervisor | Temp Sensor | Isolator | Ideal Diode/VREF | RTC |
| MAX16150 MAX16140 |
MAX6680 MAX31875 |
MAX12930 MAX22445 |
MAX40203 MAX6078A |
MAX31341B DS3231MZ |
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX38640 | RECOMMENDED FOR NEW DESIGNS | Tiny 1.8V to 5.5V Input, 330nA IQ, 700mA nanoPower Buck Converter |
Latest Discussions
No discussions on MAXESSENTIAL01 yet. Have something to say?
Start a Discussion on EngineerZone®