MAX9950
PRE-RELEASEDual Per-Pin Parametric Measurement Units
Overview
- Force Voltage/Measure Current (FVMI)
- Force Current/Measure Voltage (FIMV)
- Force Voltage/Measure Voltage (FVMV)
- Force Current/Measure Current (FIMI)
- Force Nothing/Measure Voltage (FNMV)
- Five Programmable Current Ranges
- ±2µA
- ±20µA
- ±200µA
- ±2mA
- ±25mA
- -2V to +7V Through -7V to +13V Input Voltage Range and Higher (Up to 20V Voltage Swing at Full Current)
- Force-Current/Measure-Current Voltage Offset (IOS)
- Programmable Voltage Clamps for the Force Output
- Low-Leakage, High-Z Measure State
- 3-Wire Serial Interface
- Low Power, 8mA (max) per PMU
The MAX9949/MAX9950 dual parametric measurement units (PMUs) feature a small package size, wide force and measurement range, and high accuracy, making the devices ideal for automatic test equipment (ATE) and other instrumentation that requires a PMU per pin or per site.
The MAX9949/MAX9950 force or measure voltages in the -2V to +7V through -7V to +13V ranges, dependent upon the supply voltage (VCC and VEE). The devices handle supply voltages of up to +30V (VCC to VEE) and a 20V device under test (DUT) voltage swing at full current. The MAX9949/MAX9950 also force or measure currents up to ±25mA with a lowest full-scale range of ±2µA. Integrated support circuitry facilitates use of an external buffer amplifier for current ranges greater than ±25mA.
A voltage proportional to the measured output voltage or current is provided at the MSR_ output. Integrated comparators, with externally set voltage thresholds, provide detection for both voltage and current levels. The MSR_ and comparator outputs can be placed in a high-impedance state. Integrated voltage clamps limit the force output to levels set externally. The force-current or the measure-current voltage can be offset -0.2V to +4.4V (IOS). This feature allows for the centering of the control or measured signal within the external DAC or ADC range.
The MAX9949D/MAX9950D feature an integrated 10kΩ force-sense resistor between FORCE_ and SENSE_. The MAX9949F/MAX9950F have no internal force-sense resistor. These devices are available in a 64-pin 10mm x 10mm, 0.5mm pitch TQFP package with an exposed 8mm x 8mm die pad on the top (MAX9949) or the bottom (MAX9950) of the package for efficient heat removal. The exposed paddle is internally connected to VEE. The MAX9949/MAX9950 are specified over the commercial (0°C to +70°C) temperature range.
Applications
- Memory Testers
- Structural Testers
- System-on-a-Chip Testers
- VLSI Testers
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Automatic Test Equipment (ATE) 1 | ||
| MAX9951 | PRE-RELEASE | Dual Per-Pin Parametric Measurement Units |
Latest Discussions
No discussions on MAX9950 yet. Have something to say?
Start a Discussion on EngineerZone®