MAX9599A
ObsoleteLow-Power Programmable Gamma Buffers
Provides a Complete Solution for Programmable Reference Voltages for Gamma Correction in Tablet PC Applications
Overview
- 32mW Quiescent Power
- 4mm x 4mm Package
- 14-Channel, 10-Bit Programmable Gamma
The MAX9599A provides multiple programmable reference voltages for gamma correction in TFT LCDs. Each gamma output comprises a 10-bit digital-to-analog converter (DAC) and high current buffer, which reduces the recovery time of the output voltages when critical levels and patterns are displayed. A precision-programmable internal reference sets the full-scale voltage of the DACs.
The gamma output voltages and the programmable reference, programmed digitally through the 1MHz (fast mode plus) I²C interface.
Applications
- Monitors
- Notebook and Tablet TFT LCDs
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX9599A yet. Have something to say?
Start a Discussion on EngineerZone®