MAX9406
PRODUCTIONDisplayPort to DVI™/HDMI Level Shifter
High-Speed DisplayPort to DVI/HDMI Level Shifter
- Part Models
- 4
- 1ku List Price
- Starting From $3.40
Overview
- 500mV Differential HDMI Output at 2Gbps Data Rate
- 350ps Propagation Delay
- 20ps Channel-to-Channel Skew at 2Gbps
- Low Jitters: DJ = 11psP-P and RJ = 0.5psRMS
- Bidirectional Level Shifter of 5V to 3.3V for DDC Pins
- Level Shifter of 5V to 3.3V for I/Os
- Integrated 50Ω Input Terminations and Biasing
- -40°C to +85°C Operating Temperature Range
The MAX9406 high-speed, low-skew, quad differential input to current-mode logic (CML) translator features high-speed signal conversion of the DisplayPort™ (DP) to High-Definition Multimedia Interface (HDMI™) technology. This device features ultra-low propagation delay of 350ps and channel-to-channel skew of less than 20ps. The MAX9406 supports typical data rates of 2Gbps.
The MAX9406 provides the level shift for HDMI's Display Data Channel (DDC) and hot-plug detection (HPD), which converts the 5V single-ended logic to 3.3V single-ended logic.
The MAX9406 operates from a 3V to 3.6V core supply and is specified over the -40°C to +85°C extended temperature range. This device is available in 48-pin, 7mmx 7mm thin QFN and 32-pin, 5mm x 5mm thin QFN packages.
Applications
- ATE
- Backplane Data and Clock Distribution
- Base Stations
- Data and Clock Driver and Buffer
- Level Conversion for DP to HDMI
Documentation
Data Sheet 1
User Guide 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9406ETJ+ | LFCSP | ||
| MAX9406ETJ+T | LFCSP | ||
| MAX9406ETM+ | Thin Quad Flatpack, No Leads | ||
| MAX9406ETM+T | Thin Quad Flatpack, No Leads |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX9406ETJ+ | PRODUCTION | |
| MAX9406ETJ+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX9406ETJ+ | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX9406ETJ+T | PRODUCTION | |
| MAX9406ETM+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.