MAX9323

Obsolete

One-to-Four LVCMOS-to-LVPECL Output Clock and Data Driver

1:4, LVCMOS-to-LVPECL, Low-Skew, Low-Jitter, Output Clock and Data Driver Distributes One of Two Single-Ended LVCMOS Inputs to Four Differential LVPECL Outputs

Viewing:

Overview

  • 1.7psRMS Added Random Jitter
  • 150ps (max) Part-to-Part Skew
  • 11ps Output-to-Output Skew
  • 450ps Propagation Delay
  • Pin Compatible with ICS8535-01 20-Lead TSSOP
  • Consumes Only 25mA (max) Supply Current (50% Less than ICS8535-01)
  • Synchronous Output Enable/Disable
  • Two Selectable LVCMOS Inputs
  • 3.0V to 3.6V Supply Voltage Range
  • -40°C to +85°C Operating Temperature Range
MAX9323
One-to-Four LVCMOS-to-LVPECL Output Clock and Data Driver
MAX9323: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX9323 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed