MAX9315

PRODUCTION

1:5 Differential LVPECL/LVECL/HSTL Clock and Data Driver

Viewing:

Overview

  • +2.375V to +3.8V Supply for Differential HSTL/LVPECL Operation
  • -2.375V to -3.8V Supply for Differential LVECL Operation
  • Two Selectable Differential Inputs
  • Synchronous Output Enable/Disable
  • 20ps Output-to-Output Skew
  • 360ps Propagation Delay
  • Guaranteed 400mV Differential Output at 1.5GHz
  • On-Chip Reference for Single-Ended Inputs
  • Input Biased Low when Left Open
  • Pin Compatible with MC100LVEP14
  • The MAX9315 low-skew, 1-to-5 differential driver is designed for clock and data distribution. This device allows selection between two inputs. The selected input is reproduced at five differential outputs. The differential inputs can be adapted to accept a single-ended input by connecting the on-chip VBB supply to one input as a reference voltage.

    The MAX9315 features low output-to-output skew (20ps), making it ideal for clock and data distribution across a backplane or a board. For interfacing to differential HSTL and LVPECL signals, this device operates over a +2.375V to +3.8V supply range, allowing high-performance clock or data distribution in systems with a nominal +2.5V or +3.3V supply. For differential LVECL operation, this device operates with a -2.375V to -3.8V supply.

    The MAX9315 is offered in a space-saving 20-pin TSSOP package.

    Applications

    • Automated Test Equipment (ATE)
    • Central Office Backplane Clock Distribution
    • Data and Clock Driver and Buffer
    • DSLAM Backplane
    • Low-Jitter Data Repeater
    • Precision Clock Distribution
    • Wireless Base Stations

    MAX9315
    1:5 Differential LVPECL/LVECL/HSTL Clock and Data Driver
    MAX9315: Typical Application Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Tools & Simulations

    Latest Discussions

    No discussions on MAX9315 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed