MAX9312
PRODUCTIONDual 1:5 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
- Part Models
- 4
- 1ku List Price
- Starting From $9.63
Overview
- +2.25V to +3.8V Differential HSTL/LVPECL Operation
- -2.25V to -3.8V Differential LVECL Operation
- 30ps (typ) Part-to-Part Skew
- 12ps (typ) Output-to-Output Skew
- 312ps (typ) Propagation Delay
- ≥ 300mV Differential Output at 3GHz
- On-Chip Reference for Single-Ended Inputs
- Output Low with Open Input
- Pin Compatible with MC100LVEP210 (MAX9312) and MC100EP210 (MAX9314)
- Offered in Tiny QFN Package (70% Smaller Footprint than LQFP)
The MAX9312/MAX9314 are low skew, dual 1-to-5 differential drivers designed for clock and data distribution. These devices accept two inputs. Each input is reproduced at five differential outputs. The differential inputs can be adapted to accept single-ended inputs by connecting the on-chip VBB supply to one input as a reference voltage.
The MAX9312/MAX9314 feature low part-to-part skew (30ps) and output-to-output skew (12ps), making them ideal for clock and data distribution across a backplane or a board. For interfacing to differential HSTL and LVPECL signals, these devices operate over a +2.25V to +3.8V supply range, allowing high-performance clock or data distribution in systems with a nominal +2.5V or +3.3V supply. For differential LVECL operation, these devices operate from a -2.25V to -3.8V supply.
The MAX9312 features an on-chip VBB reference output of 1.425V below the positive supply voltage. The MAX9314 offers an on-chip VBB reference output of 1.32V below the positive supply voltage.
Applications
- Low-Jitter Data Repeater
- Precision Clock Distribution
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9312ECJ+ | LQFP | ||
| MAX9312ECJ+T | LQFP | ||
| MAX9312ETJ+ | LFCSP | ||
| MAX9312ETJ+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX9312 yet. Have something to say?
Start a Discussion on EngineerZone®