MAX9276

Obsolete

3.12Gbps GMSL Deserializers for Coax or STP Input and Parallel Output

Deserializers Enable Use of Coax Cables, Reducing Weight and Cost of Cabling in Automotive Infotainment

Viewing:

Overview

  • Ideal for High-Definition Video Applications
    • Works with Low-Cost 50Ω Coax Cable and FAKRA Connectors or 100Ω STP
    • 104MHz High-Bandwidth Mode Supports 1920x720p/60Hz Display With 24-Bit Color
    • Equalization Allows 15m Cable at Full Speed
    • Up to 192kHz Sample Rate And 32-Bit Sample Depth For 7.1 Channel HD Audio
    • Audio Clock from Audio Source or Audio Sink
    • Color Lookup-Table for Gamma Correction
    • CNTL[3:0] Control Outputs
  • Multiple Data Rates for System Flexibility
    • Up to 3.12Gbps Serial-Bit Rate
    • 6.25MHz to 104MHz Pixel Clock
    • 9.6kbps to 1Mbps Control Channel in UART, Mixed UART/I2C, or I2C Mode with Clock Stretch Capability
  • Reduces EMI and Shielding Requirements
    • Programmable Spread Spectrum Reduces EMI
    • Tracks Spread Spectrum on Input
    • High-Immunity Mode for Maximum Control-Channel Noise Rejection
  • Peripheral Features for System Power-Up and Verification
    • Built-In PRBS Tester for BER Testing of the Serial Link
    • Programmable Choice of 8 Default Device Addresses
    • Two Dedicated GPIO Ports
    • Dedicated “Up/Down” GPI for Touch-Screen Interrupt and Other Uses
    • Remote/Local Wake-Up from Sleep Mode
  • Meets Rigorous Automotive and Industrial Requirements
    • -40°C to +105°C Operating Temperature
    • ±8kV Contact and ±15kV Air ISO 10605 and IEC 61000-4-2 ESD Protection
MAX9276
3.12Gbps GMSL Deserializers for Coax or STP Input and Parallel Output
MAX9276, MAX9280: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 2
MAX9279 PRODUCTION 3.12Gbps GMSL Serializers for Coax or STP Output Drive and Parallel Input
MAX9275 PRODUCTION 3.12Gbps GMSL Serializers for Coax or STP Output Drive and Parallel Input
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAXCOAX2STP-HSD

Evaluation of Maxim Serializers/Deserializers with STP Cable

Features and Benefits

  • Allows Utilization of Coax EV Kits for Evaluating Operation with STP Cables, Eliminating Need to Purchase a Set of STP Evaluation Boards
  • Only One Adapter Kit Needed to Use with Coax EV Kits for Different Products

Product Details

The MAXCOAX2STP-HSD coaxial-to-STP cable adapter kit allows operation of coax evaluation kits (EV kits) for Maxim serializer/deserializer products with STP cables assembled with Rosenberger STP connectors. See Table 1 for a list of products currently supported.

The adapter kit includes one Serializer adapter board with two coax FAKRA female connectors and a Rosenberger male STP connector; one Deserializer adapter board with two coax FAKRA female connectors and a Rosenberger male STP connector; and a 2m STP cable assembled with two Rosenberger female STP connectors. The photo in Figure 1, in the full data sheet, shows the adapter kit components.

Applications

  • Automotive Camera Systems
  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAXCOAX2STP-HSD
Evaluation of Maxim Serializers/Deserializers with STP Cable

Latest Discussions

Recently Viewed