MAX9272A
NOT RECOMMENDED FOR NEW DESIGNS28-Bit GMSL Deserializer for Coax or STP Cable
Rugged 1.5Gbps Deserializer Flexibly Drives Up to 28 Bits on Coax or STP Cables in a Small 7mm × 7mm TQFN Package
- Part Models
- 2
- 1ku List Price
- Starting From $7.55
Overview
- Ideal for Camera Applications
- Works with Low-Cost 50Ω Coax Cable and FAKRA Connectors or 100Ω STP
- Error Detection/Correction
- 9.6kbps to 1Mbps Control Channel in I2C-to-I2C Mode with Clock-Stretch Capability
- Best-in-Class Supply Current: 90mA (max)
- Double-Rate Clock for Megapixel Cameras
- Cable Equalization Allows 15m Cable at Full Speed
- 48-Pin (7mm x 7mm) TQFN-EP Package with 0.5mm Lead Pitch
- High-Speed Data Deserialization for Megapixel Cameras
- Up to 1.5Gbps Serial-Bit Rate with Single or Double Output: 6.25MHz to 100MHz Clock
- Multiple Control-Channel Modes for System Flexibility
- 9.6kbps to 1Mbps Control Channel in UART-to-UART or UART-to-I2C Modes
- Reduces EMI and Shielding Requirements
- Input Programmable for 100mV to 500mV
- Single-Ended or 50mV to 400mV Differential
- Programmable Spread Spectrum on the Parallel Output Reduces EMI
- Tracks Spread Spectrum on Serial Input
- Peripheral Features for Camera Power-Up and Verification
- Built-In PRBS Checker for BER Testing of the Serial Link
- Two GPIO Ports
- Dedicated “Up/Down” GPI for Camera Frame Sync Trigger and Other Uses
- Remote/Local Wake-Up from Sleep Mode
- Meets Rigorous Automotive and Industrial Requirements
- -40°C to +105°C Operating Temperature
- ±10kV Contact and ±15kV Air IEC 61000-4-2 ESD Protection
- ±10kV Contact and ±30kV Air ISO 10605 ESD Protection
The MAX9272A compact deserializer is designed to interface with a GMSL serializer over 50Ω coax or 100Ω shielded twisted-pair (STP) cable. The device pairs with the MAX9271 or MAX9273 serializers.
The parallel output is programmable for single or double output. Double output strobes out half of a parallel word on each pixel clock cycle. Double output can be used with GMSL serializers that have the double-input feature.
The device features an embedded control channel that operates at 9.6kbps to 1Mbps. Using the control channel, a microcontroller (µC) can program the serializer/deserializer and peripheral device registers at any time, independent of video timing. Two programmable GPIO ports and a continuously sampled GPI input are available.
For use with longer cables, the device has a programmable equalizer. Programmable spread spectrum is available on the parallel output. The serial input meets ISO 10605 and IEC 61000-4-2 ESD standards. The core supply range is 1.7V to 1.9V and the I/O supply range is 1.7V to 3.6V. The device is available in a 48-pin (7mm x 7mm) TQFN-EP package with 0.5mm lead pitch and operates over the -40°C to +105°C temperature range.
Applications
- Automotive Camera Systems
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9272AGTM+ | LFCSP | ||
| MAX9272AGTM+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX9272AGTM+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 1 | ||
| MAX9271 | NOT RECOMMENDED FOR NEW DESIGNS | 16-Bit GMSL Serializer with Coax or STP Cable Drive |
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX9272A yet. Have something to say?
Start a Discussion on EngineerZone®