MAX9270

Obsolete

Gigabit Multimedia Deserializer with Spread Spectrum and Full-Duplex Control Channel

Single-Link Deserializer with Integrated Control Channel Is Ideal for Digital Video Applications

Viewing:

Overview

  • Pairs with Any GMSL Serializer
  • 2.5Gbps Payload Rate, AC-Coupled Serial Link with 8b/10b Line Coding
  • 24-Bit or 32-Bit Programmable Parallel Output Bus Supports Up to XGA (1280 x 768) or Dual-View WVGA (2 x 854 x 480) Panels with 18-Bit or 24-Bit Color
  • 8.33MHz to 104MHz (24-Bit Bus) or 6.25MHz to 78MHz (32-Bit Bus) Parallel Data Rate
  • Support Two/Three 10-Bit Camera Links at 104MHz/78MHz Maximum Pixel Clock
  • 4-Bit to 32-Bit Word Length, 8kHz to 192kHz I²S Audio Channel Supports High-Definition Audio
  • Embedded Half-/Full-Duplex Bidirectional Control Channel (100kbps to 1Mbps)
  • Separate Interrupt Signal Supports Touch-Screen Functions for Display Panels
  • Remote-End I²C Master for Peripherals
  • Line Equalizer Extends Link Length
  • Programmable Spread Spectrum on the Parallel Data Outputs Reduce EMI
  • Does Not Require an External Clock
  • Auto Data-Rate Detection Allows "On-The-Fly" Data-Rate Change
  • Built-In PRBS Checker for BER Testing
  • ISO 10605 and IEC 61000-4-2 ESD Protection
  • -40°C to +105°C Operating Temperature Range
  • Patent Pending
MAX9270
Gigabit Multimedia Deserializer with Spread Spectrum and Full-Duplex Control Channel
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 2
MAX9259 LAST TIME BUY Gigabit Multimedia Serial Link with Spread Spectrum and Full-Duplex Control Channel
MAX9249 NOT RECOMMENDED FOR NEW DESIGNS Gigabit Multimedia Serial Link Serializer with LVDS System Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9270 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed