MAX9240

Obsolete

6.25MHz to 100MHz, 25-Bit GMSL Deserializer for Coax or STP Cable with Line Fault Detect

Rugged 1.5Gbps Deserializer with Line Fault Detect for Coax or STP Cables in a Small 7mm × 7mm TQFN Package

Viewing:

Overview

  • Ideal for Camera Applications
    • Works with Low-Cost 50Ω Coax Cable and FAKRA Connectors or 100Ω STP
    • Error Detection/Correction
    • 9.6kbps to 1Mbps Control Channel in I²C-to-I²C Mode with Clock Stretch Capability
    • Best-in-Class Supply Current: 90mA (max)
    • Double-Rate Clock for Megapixel Cameras
    • Cable Equalization Allows 15m Cable at Full Speed
    • 48-Pin (7mm x 7mm) TQFN-EP Package with 0.5mm Lead Pitch
  • High-Speed Data Deserialization for Megapixel Cameras
    • Up to 1.5Gbps Serial-Bit Rate with Single or Double Output: 6.25MHz to 100MHz Clock
  • Multiple Control-Channel Modes for System Flexibility
    • 9.6kbps to 1Mbps Control Channel in UART-to-UART or UART-to-I²C Modes
  • Reduces EMI and Shielding Requirements
    • Input Programmable for 100mV to 500mV Single-Ended or 50mV to 400mV Differential
    • Programmable Spread Spectrum on the Parallel Output Reduces EMI
    • Tracks Spread Spectrum on Serial Input
  • Peripheral Features for Camera Power-Up and Verification
    • Built-In PRBS Checker for BER Testing of the Serial Link
    • Fault Detection of Serial Link Shorted Together, to Ground, to Battery, or Open
    • Two GPIO Ports
    • Dedicated “Up/Down” GPI for Camera Frame Sync Trigger and Other Uses
    • Remote/Local Wake-Up from Sleep Mode
  • Meets Rigorous Automotive and Industrial Requirements
    • -40°C to +105°C Operating Temperature
    • ±10kV Contact and ±15kV Air IEC 61000-4-2 ESD Protection
    • ±10kV Contact and ±30kV Air ISO 10605 ESD Protection
MAX9240
6.25MHz to 100MHz, 25-Bit GMSL Deserializer for Coax or STP Cable with Line Fault Detect
MAX9240: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX9240 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed