MAX9181

Obsolete

Low-Jitter, Low-Noise LVPECL-to-LVDS Level Translator in an SC70 Package

Viewing:

Overview

  • Tiny SC70 Package
  • Ultra-Low Jitter
    • 23psP-P Added Deterministic Jitter
    • (223 - 1 PRBS)
    • 0.6psRMS Added Random Jitter
  • 0.5ns (min) Transition Time Minimizes Radiated Noise
  • 400Mbps Guaranteed Data Rate
  • Low 10mA Supply Current
  • Conforms to ANSI/EIA/TIA-644 LVDS Standard
  • High-Impedance Inputs and Outputs in Power-Down Mode
MAX9181
Low-Jitter, Low-Noise LVPECL-to-LVDS Level Translator in an SC70 Package
MAX9181: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Level Translators & Buffers 3
MAX9156 Low-Jitter, Low-Noise LVPECL-to-LVDS Level Translator in an SC70 Package
MAX9374 PRODUCTION Differential LVPECL-to-LVDS Translators
MAX9374A Differential LVPECL-to-LVDS Translators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX9181 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed