MAX9158
Quad Bus LVDS Transceiver in 44 QFN
Overview
This product is not available for purchase. The MAX9157 is a recommended alternative.
The MAX9158 is a quad bus LVDS (BLVDS) transceiver for heavily loaded, half-duplex multipoint buses. A 44-lead QFN package and flow-through pinout allow the transceiver to be placed near the connector. The MAX9158 drives LVDS levels into a 27Ω load (double terminated, heavily loaded LVDS bus) at up to 200Mbps. An input fail-safe circuit ensures the receiver output is high when the differential inputs are open, or undriven and shorted, or undriven and terminated. The MAX9158 operates from a single 3.3V supply, consuming 77mA supply current with drivers enabled, and 19.9mA with drivers disabled.
The MAX9158's high-impedance I/Os (except for receiver outputs) when VCC = 0V or open, combined with glitch-free power-up and power-down, allow hot swapping of cards in multicard bus systems; 7.3pF (max) BLVDS I/O capacitance minimizes bus loading.
The MAX9158 is offered in a 7mm x 7mm 44-lead QFN package, and is fully specified for the -40°C to +85°C extended temperature range. Refer to the MAX9157 data sheet for a quad BLVDS transceiver with hysteresis in 32-lead QFN and TQFP packages. Refer to the MAX9129 data sheet for a quad BLVDS driver, ideal for dual multipoint full-duplex buses.
Applications
- Add/Drop Multiplexers
- Cell Phone Base Stations
- Digital Cross-Connects
- DSLAM
- Multipoint Buses
- Network Routers and Switches
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| MAX9157 | LAST TIME BUY | Quad Bus LVDS Transceiver |
Latest Discussions
No discussions on MAX9158 yet. Have something to say?
Start a Discussion on EngineerZone®