MAX7365

LAST TIME BUY

1MHz I²C-Interfaced 8 x 7 Key-Switch Controller with GPIO Ports

8 x 7 Key-Switch Controller with High ESD Protection

Viewing:

Overview

  • Reduce Processor Load
    • Monitor Up to 56 Keys
    • FIFO Queues Up to 16 Debounced Key Events
    • Hardware Interrupt at the FIFO Level or at the End-of-Definable Time Period
  • Increased Battery Life
    • Autosleep and Autowake Minimize Current Consumption
    • Less Than 1µA Sleep Current
  • Save Board Space
    • Small (2mm × 2mm) and Low-Profile 25-Bump WLP
  • Flexible Design Requirements
    • 1.62V to 3.6V Operation
    • Proprietary Ghost-Key Detection and Removal
    • Key Debounce Time User Configurable from 1ms to 31ms
    • Low-EMI Design Uses Static Matrix Monitoring
    • Five Additional GPIO Ports
    • All Key Switches Can Be Used as GPIs
    • 1Mbps, 5.5V Tolerant, 2-Wire Serial Interface
    • Selectable Two-Wire, Serial-Bus Timeout
MAX7365
1MHz I²C-Interfaced 8 x 7 Key-Switch Controller with GPIO Ports
MAX7365: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX7365 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed