MAX7348
PRODUCTION2-Wire Interfaced Low-EMI Key Switch and Sounder Controllers
- Part Models
- 2
- 1ku List Price
- Starting From $3.37
Overview
- 400kbps, 5.5V-Tolerant 2-Wire Serial Interface
- 2.4V to 3.6V Operation
- Monitor Up to 64 Keys (MAX7349), 40 Keys (MAX7348), or 24 Keys (MAX7347)
- FIFO Queues Up to 8 Debounced Key Events
- Key Debounce Time User Configurable from 9ms to 40ms
- Key Autorepeat Rate and Delay User Configurable
- Low-EMI Design Uses Static Matrix Monitoring
- Hardware Interrupt on Each Debounced Event or FIFO Level, or at End of Definable Time Period
- Up to Six Open-Drain Logic Outputs Available Capable of Driving LEDs
- Sounder Output Generates Automatic Key Clicks
- 14 Programmable Musical Sounder Frequencies
- Continuous or Programmable Sounder Duration
- Easy Automatic Single-Tone and Dual-Tone Alarm Sound Generation
- Four I²C Address Choices
- Selectable 2-Wire Serial Bus Timeout
- Under 10µA Shutdown Current
The MAX7347/MAX7348/MAX7349 I²C interfaced peripherals provide microprocessors with management of up to 64 key switches. Key inputs are monitored statically, not dynamically scanned, to ensure low-EMI operation. The MAX7347 can monitor up to 24 switches, the MAX7348 can monitor up to 40 switches, and the MAX7349 can monitor up to 64 switches. The switches can be metallic or resistive (carbon) up to 1kΩ.
The key controller debounces and maintains a FIFO of key-press events (including autorepeat, if enabled). An interrupt (active-low INT) output can be configured to alert key presses either as they occur, or at maximum rate. The MAX7348/MAX7349 feature a tone generator to generate automatic key-click sounds or alarm tones under processor control.
The sounder frequencies cover the 5th musical octave (523.25Hz to 987.77Hz), plus seven other musical notes up to 2637Hz. The output can also be programmed to be high or low for the sound duration to operate an electronic sounder, relay, or lamp.
The MAX7347 is offered in 16-pin QSOP and TQFN packages. The MAX7348 is offered in a 20-pin QSOP package. The MAX7349 is available in 24-pin QSOP and TQFN packages. The MAX7347/MAX7348/MAX7349 operate over the -40°C to +125°C temperature range.
Applications
- Industrial Controls
- Instrumentation Panels
- Medical Instruments
- Security and Access
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX7348AEP+ | QSOP | ||
| MAX7348AEP+T | QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX7348AEP+ | PRODUCTION | |
| MAX7348AEP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX7348 yet. Have something to say?
Start a Discussion on EngineerZone®