MAX72044B

Generation II Enhanced 6.0Gbps 44-PHY SAS Expander

Industry's Most Advanced 6.0Gbps SAS Expander

Viewing:

Overview

  • 1.5Gbps, 3.0Gbps, and 6.0Gbps 44-PHY, Self-Configuring SAS Expander
  • ANSI T10 SAS-2.1/SAS Protocol Layer (SPL) Compliant
  • Automatic Input-Signal Equalization Including Decision Feedback Equalization (DFE)
  • Multiple Programmable Output-Deemphasis Levels
  • Multiple Programmable Output-Voltage Levels
  • Embedded Multicontext MIPS® 4KEc® 32-Bit Microprocessor Used for Local Control and Expander or Vendor-Unique Enclosure Management Functions
  • On-Chip Trace Buffer
  • Internal ECC-Protected User Data SRAM
  • Standard EJTAG Processor Debug Interface
  • Software Compatible with Other Maxim Enclosure Management Processors
  • Two Operating Modes for External Program Memory: Parallel Memory and Serial Peripheral Interface (SPI™) Memory
  • SPI Interface for Accessing an External Serial Flash Memory Device with Optional Dual/Quad I/O SPI Support
  • Auxiliary SPI Port for Access to Peripheral SPI Devices (Manual Access Only)
  • Integrated PHY Snooping on Multiple Channels
  • Flexible SAS-2 Compliant Address-Based Zoning
  • Supports Table Routing to Destination Addresses
  • Supports SAS-2 Table-to-Table Routing
  • SMP and SSP Virtual PHY Target/Initiator Capability
  • STP/SATA Bridging Supporting Multiple Affiliations (One Per PHY)
  • STP Initiator Capability
  • SAS-2.1/SPL Optical Link Mode
  • SAS-2.1/SPL Power Management
  • LPC Interface for Trusted Platform Modules
  • Unlimited Variable Wide-Port Capability
  • Extensive Diagnostic and Built-In Self-Test (BIST) Capabilities
  • Multimaster I²C Interfaces—I²C High-Speed and 10-Bit Device ID Support
  • Multirate UARTs with Modem Control
  • 10/100 Ethernet Media-Access Controllers (MACs) with Reduced Media-Independent Interface (RMII)
  • Flexible General-Purpose Input/Output (GPIO) for LEDs, Fan Tachometer, and Other Functions
  • Quad SFF-8485 Serial I/O Support
  • Analog-to-Digital Converters (ADCs)
  • Digital Temperature Monitor
  • 75MHz or 150MHz LVTTL/LVPECL Reference Clock
  • 1.0V DC, 1.8V DC, and 3.3V DC External Power Supplies
  • Low Power CMOS
  • 40mm x 40mm, 1229-Ball FCBGA Package with Heat Spreader (1.0mm Pin Pitch)
  • RoHS-Compliant Package
MAX72044B
Generation II Enhanced 6.0Gbps 44-PHY SAS Expander
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX72044B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed